HUBBELL
gai-tronics-titan-0-button
gai-tronics-titan-0-button

Titan (analogue), yellow, steel cord, 0 button (autodial) - CE Marked

Brand:

GAI-Tronics

Catalog ID:

028-02-2830-652

Titan’s aluminium body is robust and designed to last longer in hostile outdoor environments. Along with weather and vandal resistance, the Titan range meets the acoustic performance, reliability and varying applications demanded by today’s markets. The standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN.

Product details

General

Catalog Number

028-02-2830-652

CE Compliant

Yes

Color

Yellow

Connectivity Options

Analogue

Mount location

Surface-Mount & Post-Mounting

Operating Temperature

-20° C to +60° C

Storage Temperature Range

-40° C to +70° C

Type

0 Button

Certifications And Compliance

CE Compliant

Yes