HUBBELL
SKU-IPE2500A
SKU-IPE2500A

Tone Remote Deskset, Pager/Encoder

$3,227.50 USD

Brand:

GAI-Tronics

Catalog ID:

IPE2500A

The IPE2500A Advanced Tone Remote Deskset offers console-style alternatives to conventional base station control. Used with GAI-Tronics model ITA2000A Tone Remote Adapter, the IPE2500A provides users the flexibility needed for cost-effective, reliable dispatch.

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

IPE2500A

Color

Black

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Desksets

UPC

850025795500

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Height

4.7 in

Length

8.9 in

Weight

3.2 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads