HUBBELL
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
Image of PTORK3010 Tork Photocontrol Remote Photo Cell
PROG_PTORK3010_angle_PRODIMAGE
PROG_PTork_option_view3_PRODIMAGE
+6
PROG_PTork_option_view2_PRODIMAGE

Tork Photocontrol Remote Photo Cell

$19.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

PTORK3010

Collection name:

Tork

One of the requirements for California Title 24 beginning in 2017 is that every exterior fixture must use a high efficacy source, be controlled by a photocell and be controlled by either a timer switch, motion sensor OR energy management system. The Tork 3010 remote photocell can be used to control one or multiple fixtures up to 2,000 watts.

  • Title 24 compliant.
  • Can be used to control one or multiple fixtures.
  • Up to 2,000 watts.

Product details

General

Can be mounted up or down

No

Catalog Number

PTORK3010

Category General

Outdoor

Color

Gray

Color Generic

Grey

Construction Material - Main

Lexan(R)

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Finish Type

Unfinished

Fixture Type

Outdoor Accessory

Indoor/Outdoor

Outdoor

Lamp Included

No

Lifestyle

Traditional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Photocell

Yes

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Style

Utilitarian/Commodity

UPC

786261600219

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

3 in x 3 in x 5.625 in

Height

5.625 in

Length

3 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.21 lb

Width

3 in

Width Diameter Descriptor

W.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Yes

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

Logistics

Carton Quantity

96

Pallet Quantity

1920

Resources

Instruction Sheet Number

PTORK3010

Resources and downloads