HUBBELL
PROG_P5203_31_PRODIMAGE
PROG_P5203_31_PRODIMAGE
play
3D View
PROG_PL_1596_Lamp_Graphics_PAR30_BR30_Dimmable_Lamp_Graphic

Two-Light Adjustable Swivel Flood Light

$129.58 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5203-31

Collection name:

Par Lampholder

Outdoor adjustable two-headed swivel floodlight in a painted Black finish and solid Aluminum construction. The swivel lights can be adjusted to where you need them most and mounts easily to exterior walls. UL Listed for wet locations so it is ideal for garages, patios and walkways where you need adjustable lighting. This medium based fixture can take a bulb up to 150w (PAR 38 recommended) for a total of 300w light output.

  • Ideal for security lighting in poorly lit areas, walkways, garages, backyards and entryways
  • Sturdy, weather and rust resistant aluminum housing
  • Black powdercoated finish
  • Perfect for wall-mount or eave-mount applications
  • Heavy Duty: Wet rated and cULus listed, safe and durable for year-round weather conditions
  • The Two Light Adjustable Swivel Flood Light haeds will need 2 PAR38 Medium base light bulbs 150W each (Not Included).
  • Includes mounting hardware for quick and simple installation.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Adjustable Detection Sensitivity

No

Can be mounted up or down

No

Catalog Number

P5203-31

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Landscape

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

PAR38

Lamp Type

PAR-38

Lamp Type Actual

PAR-38

Lamp Type Basic

Halogen

Mount location

Wall

Mounting for outlet box included

swivel holder

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Utilitarian/Commodity

UPC

785247520305

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.5 in x 6.25 in x 11.3125 in

Gross Weight with Packaging

2 lb

Height

11.3125 in

Length

22.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

2 lb

Width

6.25 in

Width Diameter Descriptor

W.

Electrical Ratings

Lamp Wattage

150 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

144

Resources

Instruction Sheet Number

022211

Resources and downloads