HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel U Die, Index 1011

Brand:

Burndy

Catalog ID:

U1011

U Die, Index 1011.

Die Index: 1011

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1011

Crimp Force Capacity

12 ton

Die Index

1011

Die Type

U Die

EU RoHS Indicator

Yes

Sub Brand

DIE SET

Type

Dies

UPC

781810007334

UPC 12 Digit

7818100073344

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads