Hardware
Request a Quote
Brand:
Burndy
Catalog ID:
UB1030
SIL BRZ U-BOLT.
Product details
Resources and downloads
Product details
General
Connector Type
U Bolt
Material
SILICON BRONZE
UPC
781810214183
Dimensions
Dimension - Thread Size
3/8-16
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Catalogs
Full Line BURNDY Catalog