HUBBELL
Image of UB1032 UB1032, DURIUM™ Silicon Bronze U-Bolt
Image of UB1032 UB1032, DURIUM™ Silicon Bronze U-Bolt

UB1032, DURIUM™ Silicon Bronze U-Bolt

Brand:

Burndy

Catalog ID:

UB1032

SIL BRZ U-BOLT.

Product details

General

Catalog Number

UB1032

Connector Type

U Bolt

Material

SILICON BRONZE

UPC

781810660317

Dimensions

Dimension - Thread Size

3/8-16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

0

Resources and downloads