Single Crimp U Die, Pink, Index 12M
Request a Quote
Brand:
Burndy
Catalog ID:
UC2
Prop 65 Notice
Single Crimp U Die, Pink, Index 12M.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter
Color Code
Pink
Crimp Force Capacity
12 ton
Die Index
12M
Die Type
U Die
Type
Die
UPC
781810223246
UPC 12 Digit
7818102232466
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Die only
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
UC2 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_UC_PARA_CLAMP_LineArt
Sales Drawings
SD212289