HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Non-Butting Twin U Die, Index K1

Brand:

Burndy

Catalog ID:

UK1T

Hexagonal Non-Butting U Die, Index K1.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK1T

Crimp Force Capacity

12 ton

Die Index

K-1

Die Type

U Die

Type

Die

UPC

781810007686

UPC 12 Digit

7818100076866

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings