HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Twin U Die, Index K-3/8

Brand:

Burndy

Catalog ID:

UK38T

Butting U Die, Index K-3/8.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UK38T

Crimp Force Capacity

12 ton

Die Index

K-3/8

Die Type

U Die

Type

Die

UPC

781810007709

UPC 12 Digit

7818100077099

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings