HUBBELL
KIL_E_USF121206_Front_cover
KIL_E_USF121206_Front_cover
KIL_E_USF161206_Left_side_SS_Isometric
KIL_E_USF121206_Front_latch_and_hasp
+5
KIL_E_USF161206_Right_side_SS_Isometric

USF. Sheetmetal enclosure for hazardous applications

Brand:

Killark

Terminal enclosures for hazardous applications.

  • Comes standard in 316 stainless steel.
  • Also available in 304 stainless steel and carbon steel.
  • All external hardware is 316 stainless steel
  • Gasket is one piece high temperature closed cell silicone with superior recovery and resealing properties.
  • Continuous robot welded seams for a hose down tight seal.
  • External slope top flange directs water, melting ice & snow and dust build up away from the opening side of the door.
  • Concealed hinges with removable hinge pins come standard on left side.
  • Doors are interchangeable and easily removable.
  • Ground/earthing studs in both cover and through wall of the box.
  • Quarter turn 316 stainless steel latch.
  • Sturdy 14 gauge construction helps prevent bending or permanent deflection of the walls when field installing openings.
  • Bi-directional removal mounting lugs for the widest flexibility during installations.
  • Openings for glands can be factory or field installed.
  • Optional gland plates are available.
  • Offered with ABB or Weidmuller increased saftey terminal blocks with a choice of screw terminals or cage (spring) clamp styles DIN rail mounted.
  • Available in 38 different sizes.

Terminal enclosures for use in hazardous, corrosive, wet, hose down, dust, dirty, for both hot and cold industrial applications for terminating conductors by means of a terminal block.