VP3430, V-Bolt Connector for Flex or Extra Flex Conductor
Request a Quote
Brand:
Burndy
Catalog ID:
VP3430
Prop 65 Notice
300 - 500 KCMIL GROOVE A GROOVE B.
Product details
Resources and downloads
Product details
General
Connector Type
V-Bolt
Material
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013595
Dimensions
Dimension - Height fraction
3-1/8 in
Dimension - Height inch
3.19 in
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.25 in
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Conductor Related
Conductor - Copper Str Size A
300;350;400;450;500
Conductor - Copper Str Size A Range
300-500
Conductor - Copper Str Size B
1/0;2/0;3/0;4/0;250;300
Conductor - Copper Str Size B Range
1/0-300
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Logistics
Minimum Pack Quantity
8
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_VP_PAR_CLAMP_LineArt
Sales Drawings
50004889