HUBBELL
BUR_W162_PRODIMAGE
BUR_W162_PRODIMAGE

Stainless Steel W Die, Index 162

OR

Brand:

Burndy

Catalog ID:

W162

W Die, Index 162.

Die Index: 162

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W162

Construction Material - Main

Stainless Steel

Crimp Force Capacity

6 ton

Die Index

162

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE

Type

W-Die for Hydraulic Crimping Tools (set)

UPC

781810440261

UPC 12 Digit

7818104402611

Conductor Related

Crimping Ranges

Aluminum: #4 AWG

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads