HUBBELL
GLEASON_W6FToolRailKit_PRODIMAGE
GLEASON_W6FToolRailKit_PRODIMAGE
play

W6F-000006 Tool Rail Kit 6', 250 Lb. Capacity

$864.96 USD

Brand:

Gleason Reel

Catalog ID:

W6F-000006

Collection name:

ToolAssistPROâ„¢

250 lb. Capacity Tool Rail Kits includes (1) galvanized steel rail (length per model), (1) heavy duty tool trolley, (2) hanger brackets, and (2) end stops.

  • Designed for large air tool balancers
  • Can be mounted on benches, booms, or ceilings
  • Maximum 250 lb.(113kg) safe load rating

Product details

ToolAssistPro-Logo

General

Catalog Number

W6F-000006

Load Capacity

250 lbs

Series

WS60 - C-Rail

Type

Rail Kit

UPC

783246010964

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics