HUBBELL
WA-X-U
* Representative image
WA-X-U

N12 Two Door Floor-Mount Right Flanged Disconnect 72X73X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA72X7312U

N12 Two Door Floor-Mount Right Flanged Disconnect 72X73X12 Carbon Steel - Gray

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

Product details

General

Application

The Wiegmann universal cutout is used in large freestand and floorstand enclosures.

Catalog Number

WA72X7312U

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

15 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725428656

Dimensions

Actual Depth

12.13 in

Actual Height

72.13 in

Actual Width

73.75 in

Depth

12 in

Height

72 in

Weight

710 lb

Width

74 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing