HUBBELL
WA-XM-U_doubledoor
* Representative image
WA-XM-U_doubledoor

N12 Two Door Right Flanged Disconnect 72X77.7X18 Carbon Steel - Grayy

Brand:

Wiegmann

Catalog ID:

WA72XM7718U

N12 Two Door Right Flanged Disconnect 72X77.7X18 Carbon Steel - Grayy

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application

The Wiegmann universal cutout is used in large freestand and floorstand enclosures. Operator Adapter Kits are required in order to install the various manufacturers' hardware.

Catalog Number

WA72XM7718U

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725415922

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

77.75 in

Depth

18 in

Height

72 in

Weight

965 lb

Width

78 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions