WAD_Photo_ColorCMYK
WAD_Photo_ColorCMYK

WAD33615, WEJTAP Applied In-Line Disconnect Switch

Brand:

Burndy

Catalog ID:

WAD33615

MAX RANGE: .642 - .723 ACSR: 266.8 (26/7), 336.4 (18/1), (26/7) AAC: 336, 350, 397.5, 477 COMPACT 15 kV, 110 BIL.

Product details

General

Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAPâ„¢
UPC
781810461761
UPC 12 Digit
7818104617611

Dimensions

Dimension - B Length fraction
13-2/5 in
Dimension - B Length inch
13.4 in
Dimension - Length Overall inch
45 in

Electrical Ratings

Current Rating
900 A

Conductor Related

Conductor - AAAC 5005 Size
312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 5005 Size Range
312.8 (19) kcmil-394.5 (19) kcmil
Conductor - AAAC 6201 Size
312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 6201 Size Range
312.8 (19) kcmil-394.5 (19) kcmil
Conductor - ACSR Str Size
266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range
266.8 (26/7) Owl kcmil-336.4 (30/7) Oriole kcmil
Conductor - AL Str Size
336 kcmil;350 kcmil;397 kcmil
Conductor - AL Str Size Range
336 kcmil-397 kcmil
Conductor Type
  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads