HUBBELL
GLEASON_WBL_204LED
GLEASON_WBL_204LED
play

WBL-204LED 48" LED Two Tube Adjustable Workstation Light

Brand:

Gleason Reel

Catalog ID:

WBL-204LED

Collection name:

ToolAssistPROâ„¢

48" LED Two Tube Adjustable Workstation Light

  • 4,000 nominal lumens
  • 54,000 hours at LED at L70 for reduced maintenance
  • Up to 124 lumens per watt
  • Mounts directly to WBL light supports
  • 0-10V dimming, standard
  • Frosted acrylic lens
  • Wide range of applications
  • Universal voltage (120 - 277V)
  • 80+ CRI
  • DLC (DesignLights Consortium) Qualified see www.designlights.org
  • Assembly required
  • 1 year warranty, terms and conditions apply

Product details

ToolAssistPro-Logo

General

Ambient Temp. Range

25 °C

Catalog Number

WBL-204LED

Light Source

LED

Lumens

4584

Mounting Method

Surface;Wall

Electrical Ratings

Lumens Per Watt

124

Wattage

36.9 W

Certifications And Compliance

Certified Listed

UL1598

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics