HUBBELL
Image not found_2
Image not found_2
play

WCS-060502 Ceiling Mounted Jib, Swing, 6' Boom 5' Column

Brand:

Gleason Reel

Catalog ID:

WCS-060502

Collection name:

ToolAssistPRO™

Ceiling Mounted Jib, Swing, 6' Boom 5' Column

  • These kits free floor space and allow for greater plant layout flexibility
  • Vertical columns include a heavy duty 3ft, safety chain at the top and safety plate at the bottom to prevent boom, from sliding off,having a capacity of 50Ib
  • The columns are 3”O.D. x 2.5” I.D. (76 x 64mm) welded steel tubing.

Product details

ToolAssistPro-Logo

General

Catalog Number

WCS-060502

Item Type

Swing

Load Capacity

50 lbs

Mounting Method

Ceiling

Type

Jib Crane Kit

UPC

783246011817

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics