HUBBELL
BUR_WDC4500_PRODIMAGE
BUR_WDC4500_PRODIMAGE

Range Taking W Die, Capacity: #4-500 kcmil CU Str, UL and CSA for use on YA and YS series

Brand:

Burndy

Catalog ID:

WDC4500

Range Taking W Die, #4-500 kcmil CU Str, for YA and YS.

UL and CSA for use on YA and YS series

Product details

General

Application

Crimping

Application - For Use On

Use with Y500CTHS and PAT600 Series Crimpers

Catalog Number

WDC4500

Crimp Force Capacity

6 ton

Die Type

W Die

EU RoHS Indicator

Yes

Sub Brand

W-DIE SET

Type

Dies

UPC

781810143773

UPC 12 Digit

7818101437733

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads