HUBBELL
WI-TD
WI-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Smooth

Brand:

TayMac

Catalog ID:

WI-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WI-TD

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

2-Gang

Size

Standard

Style

Toggle Duplex

UPC

092326180948

Dimensions

Dimensions

0.17 in x 4.563 in x 4.5 in

Height

4.5 in

Length

0.17 in

Weight

0.176 lb

Width

4.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity