HUBBELL
Image of WR-38 Underground accessories
Image of WR-38 Underground accessories

Underground accessories

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

WR-38

Underground accessories

A superior general purpose aluminum connector compound for all cable and terminal pad connections;Compatible with all cable insulating materials, including rubber and paper;Stable over a wide temperature range;Seals out air and moisture;Non-toxic and non-flammable

  • A superior general purpose aluminum connector compound for all cable and terminal pad connections
  • Compatible with all cable insulating materials, including rubber and paper
  • Stable over a wide temperature range
  • Seals out air and moisture
  • Non-toxic and non-flammable

Product details

General

Catalog Number

WR-38

Hex Size

0.375 in

UPC

192663105106

Dimensions

Length

9 in

Width

3 in

Resources and downloads

Specifications

Sales Drawings