HUBBELL
WRD_XM_FS4_1
* Representative image
WRD_XM_FS4_1
WRD_XM_FS4_2

NEMA 4 1-Door Freestanding Removable Pin Hinge Disconnect 90X39.5X20 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD90XM3920FS4

NEMA 4 1-Door Freestanding Removable Pin Hinge Disconnect 90X39.5X20 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product details

General

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHingeâ„¢

Type

Disconnect

UPC

786725889136

Dimensions

Actual Depth

20.13 in

Actual Height

90.13 in

Actual Width

39.38 in

Cubic Capacity

70200 cu.in

Depth

20 in

Height

90 in

Weight

505 lb

Width

39 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66