WRI-TD
WRI-TD

2-Gang Metal Wallplate, Maxi, Toggle/Duplex, Ivory Smooth

Brand:

TayMac

Catalog ID:

WRI-TD

2-Gang Metal Wallplate, Maxi, Toggle/Duplex, Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
Toggle Duplex
UPC
092326114424

Dimensions

Dimensions
0.13 in x 4.56 in x 5.01 in
Height
5.01 in
Length
0.13 in
Weight
0.115 lb
Width
4.56 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500