HUBBELL
WRTW-DD
WRTW-DD

2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured

Brand:

TayMac

Catalog ID:

WRTW-DD

2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRTW-DD

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Size

Maxi/Princess

Style

2-Duplex

UPC

092326181464

Dimensions

Dimensions

0.189 in x 4.59 in x 5 in

Height

5 in

Length

0.189 in

Weight

0.166 lb

Width

4.59 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity