HUBBELL
WRTW-TR
WRTW-TR

2-Gang Metal Wallplate, Maxi, Toggle/Decorator, White Textured

Brand:

TayMac

Catalog ID:

WRTW-TR

2-Gang Metal Wallplate, Maxi, Toggle/Decorator, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRTW-TR

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Size

Maxi/Princess

Style

Toggle Decorator/Rocker

UPC

092326181334

Dimensions

Dimensions

0.19 in x 4.56 in x 5 in

Height

5 in

Length

0.19 in

Weight

0.187 lb

Width

4.56 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity