HUBBELL
WRW-TTR
WRW-TTR

3-Gang Metal Wallplate, Maxi, 2-Toggle/Decorator, White Smooth

Brand:

TayMac

Catalog ID:

WRW-TTR

3-Gang Metal Wallplate, Maxi, 2-Toggle/Decorator, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

Product details

General

Catalog Number

WRW-TTR

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

3-Gang

Size

Maxi/Princess

Style

2-Toggle Rocker

UPC

092326116879

Dimensions

Dimensions

0.19 in x 6.39 in x 5 in

Height

5 in

Length

0.19 in

Weight

0.265 lb

Width

6.39 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity