HUBBELL
GLEASON_62519396-WS30-DS04_PRODIMAGE
GLEASON_62519396-WS30-DS04_PRODIMAGE
play

WS30-DS04 Rail Mounted Boom, Swing 4', For 30 Lb Capacity

Brand:

Gleason Reel

Catalog ID:

WS30-DS04

Collection name:

ToolAssistPROâ„¢

Rail Mounted Boom, Swing 4', For 30 Lb Capacity

Tool rail mounted to WS50 or WA50 vertical column. End stop, end cap, safety bolt and all hardware included. Trolley extra. Beige polyester finish.

  • Rail Mounted Fixed or Swing Booms
  • Rail for loads up to 30 lbs.(13.5 kg)

Product details

ToolAssistPro-Logo

General

Catalog Number

WS30-DS04

Item Type

Swing

Load Capacity

30 lbs

Mounting Method

Rail

Type

Boom

UPC

783246010421

Resources and downloads

Specifications

Videos

play
Tool Assist Pro for material handling and ergonomics