HUBBELL
WBP_WSBF22BK_PRODIMAGE
WBP_WSBF22BK_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBF22BK

Furniture Connectivity Box Work Surface, Grommet Style, One Power, One Data

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

Standard Product

Product details

General

Application - For Use On

Grommet Style

Catalog Number

WSBF22BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Grommet Style

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 8.62"L x 3.0"W x 2.25"H

Type

Boxes

UPC

783585190617

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable