HUBBELL
WBP_WSBPLATE1_PRODIMAGE
WBP_WSBPLATE1_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBPLATE1

Furniture Connectivity Box Work Surface, Grommet Style, Surface Unit

Recessed Concealed Style

Product details

General

Accessory Type

Plates

Application - For Use On

Pop-Up Style

Catalog Number

WSBPLATE1

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Pre-Wired Work Surface Elite Series

Material - Mounting Hardware

Furniture Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

Dimensions - 3.18"L x 1.88"W

Type

Accessories

UPC

783585190679

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable