1-Gang Metal Wallplate, Standard, Blank, Ivory Textured
Request a Quote
Brand:
TayMac
Catalog ID:
WTI-B
1-Gang Metal Wallplate, Standard, Blank, Ivory Textured
Easily primed and painted to match or complement walls.
Won't bow, crack or distort during installation.
Premium North American powder coat.
Includes screw(s) in matching finish.
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Blank
UPC
092326181389
Dimensions
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.132 lb
Width
2.76 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000
Resources and downloads
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Wallplates and HVAC E1-E26
Literature
Metal Wall Plate Reference
Sales Drawings
Standard Metal Wallplates
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
SDS
HCC_SDS