HUBBELL
SKU-XDM005A
SKU-XDM005A

Desktop Gooseneck Microphone

Brand:

GAI-Tronics

Catalog ID:

XDM005A

Desktop Gooseneck Microphone (used with XAAB002A or consoles)

  • Noise Canceling
  • 16 Inch Adjustable Neck
  • 10 FT. Cord with 3.5 mm Monaural Plug with RCA Adapter
  • Stable weighted base with non-skid rubber mounts

Product details

General

Catalog Number

XDM005A

Color

Black

Power Supply

Phantom Power 3V DC

Type

Microphones

Dimensions

Weight

3 lb

Electrical Ratings

Sensitivity

-40 +/- 2db (0dB=1V/Pa at 1KHz

Signal

Audio

Resources and downloads

Specifications