HUBBELL
WBP_XLRST10_PRODIMAGE
WBP_XLRST10_PRODIMAGE
Discontinued

XLR Connector, Screw Terminal, Panel Mount, 3-Pin, 10 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

XLRST10

XLR Connector, Screw Terminal, Panel Mount, 3-Pin, 10 Pack

Standard Product

Product details

General

Application

D-Style XLR 3-Pole Locking Connection

Catalog Number

XLRST10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Module - Pro-AV
  • AV Module Type - XLR, 3-pole, ST

Temperature Rating

Per TIA

Type

XLR

UPC

662620285405

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

5

Resources and downloads

Specifications

Sales Drawings