HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel Nest and Indenter X-Die, OH25 Profile, Use in OUR840 POPPER™ HYTOOL™

Brand:

Burndy

Catalog ID:

XOH25

Nest and Indenter X-Die, OH25 Profile.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

XOH25

Crimp Force Capacity

6 ton

Die Type

X Die

Type

Die

UPC

781810011157

UPC 12 Digit

7818100111577

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings