HUBBELL
YR
YR

Y4439R, Compression Splice Reducer, Barrel A 1000 kcmil, Barrel B 750 kcmil

Brand:

Burndy

Catalog ID:

Y4439R

1000 kcmil CU Long Barrel Size Reduced Down To 750 kcmil Wire Size, Internal Chamfer, Tin Plated, Up to 35kV, WHITE Color Code, 27 Die Index.

Copper reducing sleeve that allows a larger terminal or splice to accommodate a smaller wire gauge

Product details

General

Application

Wire Reducing Splice Adapter Insert

Catalog Number

Y4439R

Color Code

White

Connector Type

LONG BARREL

Die Index

27

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

UPC

781810085905

UPC 12 Digit

7818100859055

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Inside Diameter inch

1.03 in

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Dimension - Outside Diameter inch

1.159 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

1000 kcmil

Conductor - Copper Str Run Range

1000 kcmil

Conductor - Copper Str Size Range

750 kcmil

Conductor - Copper Str Tap

750 KCMIL

Conductor - Copper Str Tap Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400