HUBBELL
TF
TF

YAD1414F, Uninsulated Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YAD1414F

Uninsulated Fork Terminal For 16 - 14 AWG.

YAD1414F.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power after crimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hole for an easy visual check of wire insertion
  • Long nect terminal permits easy bending and stacking of several terminals on a common stud

Product details

General

Catalog Number

YAD1414F

Connector Type

Fork Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

UPC

781810806135

UPC 12 Digit

7818108061355

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

7/25

Dimension - Hole Size inch

0.28 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.92 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.39 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Packaging Type

Bulk

Pallet Quantity

99999