HUBBELL
YCL
YCL

YC1L12TN, Compression C-Tap, Main #1-#3 AWG, Tap #3-#12 AWG, Tin Plated

Brand:

Burndy

Catalog ID:

YC1L12TN

Cu Thin Wall C-Tap, Compression, #1 - #3 AWG(Main), #3 - #12 AWG(Tap), 600 V, Tin Plated.

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

Product details

General

Application

Wire Tap

Catalog Number

YC1L12TN

Color Code

Black

Connector Type

C-TAP

Die Index

13

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

CRIMPITâ„¢

Type

YC-L Series

UPC

781810040232

UPC 12 Digit

7818100402322

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.55 in

Dimension - D inch

1.75 in

Dimension - Pad Width inch

0.34 in

Dimension - Strip Length inch

1-13/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

1 AWG-3 AWG

Conductor - Copper Str Run Range

1 AWG-3 AWG

Conductor - Copper Str Tap

4 AWG-12 AWG

Conductor - Copper Str Tap Range

4 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

150

Minimum Pack Quantity

150

Pallet Quantity

27750

Resources and downloads