HUBBELL
Image of YC1U1 YC1U1, Figure 6-Shape Connector
Image of YC1U1 YC1U1, Figure 6-Shape Connector

YC1U1, Figure 6-Shape Connector

Brand:

Burndy

Catalog ID:

YC1U1

Figure 6- shaped, wide range-taking aluminum compression tap connector Run: Al & Cu: 2 - 1 Kcmil, ACSR: 2, Tap: 6 - 1 AWG, ACSR: 6 -2.

Product details

General

Catalog Number

YC1U1

Die Index

D

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

Type

YC-A, YC-U Series

UPC

781810121252

UPC 12 Digit

7818101212522

Dimensions

Dimension - Height inch

1.62 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Conductor Related

Conductor - ACSR Str Run

2 Str

Conductor - ACSR Str Tap Range

6 AWG - 2 AWG

Conductor - AL Str Run Range

2 AWG - 1 AWG

Conductor - AL Str Tap Range

6 AWG-2 AWG

Conductor - Copper Solid Tap Range

6 AWG

Conductor - Copper Str Run Range

2 AWG-1 AWG

Conductor - Copper Str Tap Range

6 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads