HUBBELL
YC8C8_Photo_ColorCMYK
YC8C8_Photo_ColorCMYK

YC28C2, Copper C-Shape Connector

Brand:

Burndy

Catalog ID:

YC28C2

CU Compression C Shape Compression Connector, 600 Volts to 35 Kv, Run: 3/0 Str. - 4/0 Str., Tap: 6 Sol. - 2 Str.

  • Range-taking connector lowering inventory requirements
  • Compact size, easy to tape and insulate connection
  • High conductivity wrought copper provides low resistance and excellent electrical conductivity

Features: Range-Taking Connector: Lowers Inventory Requirements, Compact Size: Easy To Tape And Insulate Connection, Manufactured From High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Economical: Provides Low Installed Cost, 8A - Use CRIMPITS Accommodating 6 Stranded Copper, 6A - Use CRIMPITS Accommodating 4 Stranded Copper, 4A - Use CRIMPITS Accommodating 2 Stranded Copper, 2A - Use CRIMPITS Accommodating 1/0 And 2/0 Copper, Use PUADP-1 Adapter When Using U Dies In The Y46 HYPRESS, Die Index: D3 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45 Tool, U-D3 Die, (1), U-F Die, (3), Y46 Tool, U-D3 Die With PUADP-1 Adapter, (1), U-F Die With PUADP-1 Adapter, (3), Conductor Size (run - Range): 3/0 - 4/0 AWG, Conductor Type: Run: Commercial Stranded Copper, Tap: Commercial Stranded Copper, Shape: C, Conductor Size (tap Range): 6 - 2 AWG

Product details

General

Application

For Making Tap Or Parallel Copper Connections

Catalog Number

YC28C2

Die Index

F or D3

EU RoHS Indicator

Yes

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

YC-C Series

UPC

781810115756

UPC 12 Digit

7818101157566

Dimensions

Dimension - Height inch

1.65 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Conductor Related

Conductor - Copper Str Run Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap Range

6 Sol. - 2 Str

Conductor Type

Cu C Sol-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

UL 486A;UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5800