HUBBELL
Image of YC33R26U YC33R26U, Aluminum Figure 6-Shape Connector
Image of YC33R26U YC33R26U, Aluminum Figure 6-Shape Connector

YC33R26U, Aluminum Figure 6-Shape Connector

Brand:

Burndy

Catalog ID:

YC33R26U

Figure 6- shaped, wide range-taking aluminum compression tap connector Run: Al & Cu: 300 -397.5 Kcmil, ACSR: 266.8 -336.4 Kcmil, Tap: 6-2/0 AWG, ACSR: 4 -1/0.

Product details

General

Catalog Number

YC33R26U

Die Index

R

Plated

N

Plating Type

Unplated

Trade Name

CRIMPITâ„¢

Type

YC-A, YC-U Series

UPC

781810127100

UPC 12 Digit

7818101271000

Dimensions

Dimension - Height inch

2.25 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.12 in

Conductor Related

Conductor - ACSR Str Run Range

6 AWG - 2/0 AWG

Conductor - ACSR Str Tap Range

6 AWG - 1/0 AWG

Conductor - AL Str Run Range

300 Kcmil - 397.5 Kcmil

Conductor - AL Str Tap Range

6 AWG - 2/0 AWG

Conductor - Copper Solid Run

18 AWG

Conductor - Copper Solid Run Range

18 AWG

Conductor - Copper Solid Tap Range

6 AWG

Conductor - Copper Str Run Range

300 Kcmil - 397.5 Kcmil

Conductor - Copper Str Tap Range

6 AWG - 2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

6000

Resources and downloads