HUBBELL
YCL
YCL

YC3L12, Cu Compression C-Tap, Thin Wall

Brand:

Burndy

Catalog ID:

YC3L12

Copper Compression C Tap, Thin Wall, 5-4 AWG (Run), 6-5 AWG (Tap).

  • Material is high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Bare copper range taking connector allows for less inventory
  • Reinforced ribs on the outside of the connector increase the mechanical strength of the connection
  • Creates a compact connection that is easy for taping and insulating
  • Connectors are clearly marked with color code dot, UL and CSA (when applicable), wire size, and die index number

Features: Manufactured Form High Conductivity Wrought Copper: Provides Low Resistance And Excellent Electrical Conductivity, Range-Taking Connector: Lowers Inventory Requirements, Reinforced Ribs: Provides Maximum Pull-Out Values, Compact Size: Easy To Tape And Insulate Connection, Economical: Provides Low Installed Cost, Use PUADP-1 Adapter With U Dies In Y46 HYPRESS, Color Code: Green, Wire Strip Length: 1-3/16 IN, Die Index: 11 Element A, Shape: C, Number Of Ribs: 1, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R, Y2MR Tool, W1CVT Die, (2)

Product details

General

Application

Wire Tap

Catalog Number

YC3L12

Color Code

Green

Connector Type

C-TAP

Die Index

11

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

CRIMPIT

Temperature Rating

194

Trade Name

CRIMPITâ„¢

Type

YC-L Series

UPC

781810040140

UPC 12 Digit

7818100401400

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.46 in

Dimension - D inch

1.18 in

Dimension - Pad Width inch

0.27 in

Dimension - Strip Length inch

1-3/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

3 AWG-5 AWG

Conductor - Copper Str Run Range

3 AWG-5 AWG

Conductor - Copper Str Tap

5 AWG-12 AWG

Conductor - Copper Str Tap Range

5 AWG-12 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG-12 AWG

Conductor Type

CODE

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

57600