YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA2R2N, Al compression terminal 2-Hole, 1/2" Stud, 1-3/4" Spacing, #2 AWG, ACSR, AAC, AAAC

Brand:

Burndy

Catalog ID:

YCA2RL2N

Aluminum compression lug designed for terminating overhead conductors to switch pads and other substation switch yard apparatus,Die index: BG, 243, 687.

Product details

General

Connector Type
Terminal
Die Index
243;687;BG
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Physical Attribute - Pad Configuration
2 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810810408
UPC 12 Digit
7818108104088

Dimensions

Dimension - B Length inch
2.20 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
152 mm
Dimension - Length Overall inch
6 in
Dimension - Outside Diameter inch
0.66 in
Dimension - Pad Width inch
0.91 in

Conductor Related

Conductor - ACSR Cmpt Size Range
2 AWG
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
  • ACSR C Str-Size
  • AAC

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
12000

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings