HUBBELL
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA33R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA33R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 7.29 IN L.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

Features:Aluminum compression HYLUG , NEMA standard mounting holes,Installed with same dies as equivalent full-tension sleeves

Product details

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCA33R2N

Connector Type

Terminal

Die Index

316

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Type

YCA-R-N

UPC

781810016664

UPC 12 Digit

7818100166644

Dimensions

Dimension - B Length inch

3.00 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

185 mm

Dimension - Length Overall inch

7.29 in

Dimension - Outside Diameter inch

1.14 in

Dimension - Pad Width inch

1.60 in

Conductor Related

Conductor - AAAC 5005 Size

394.5 (19) kcmil

Conductor - AAAC 5005 Size Range

394.5 (19) kcmil

Conductor - AAAC 6201 Size

394.5 (19) kcmil

Conductor - AAAC 6201 Size Range

394.5 (19) kcmil

Conductor - ACSR Str Size

336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil

Conductor - ACSR Str Size Range

336.4 (26/7) Linnet kcmil-336.4 (30/7) Oriole kcmil

Conductor - AL Str Size

397.5 (19) Kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

3920