HUBBELL
YCA2RL2N_Photo_ColorCMYK
YCA2RL2N_Photo_ColorCMYK

YCA39R2N, Al Compression Lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCA39R2N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 8.31 IN L.

  • Aluminum compression HYLUG
  • NEMA Standard Mounting Holes

Features:Aluminum compression HYLUG , NEMA standard mounting holes,Installed with same dies as equivalent full-tension sleeves

Product details

General

Application

Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.

Catalog Number

YCA39R2N

Connector Type

Terminal

Die Index

608

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Trade Name

HYLUGâ„¢

Type

YCA-R-N

UPC

781810016688

UPC 12 Digit

7818100166888

Dimensions

Dimension - B Length inch

3.59 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

211 mm

Dimension - Length Overall inch

8.31 in

Dimension - Pad Width inch

2.08 in

Conductor Related

Conductor - ACSR Str Size

556.5 kcmil (24-7) ;556.5 kcmil (26-7)

Conductor - ACSR Str Size Range

556.5 (24-7) kcmil -556.5 (26 -7) kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads