YCARN
YCARN

YCAK25R4n, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCAK25R4N

Aluminum compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus.

Product details

General

Die Index
243;BG
Material
Aluminum
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810081433
UPC 12 Digit
7818100814333

Dimensions

Dimension - B Length inch
2.62 in
Dimension - Bolt Hole Size inch
0.56 in
Dimension - E Spacing between Holes fraction
1-3/4 in
Dimension - L Length Overall mm
174 mm
Dimension - Length Overall inch
6.86 in
Dimension - Pad Width inch
3 in

Conductor Related

Conductor - ACSR Str Size
1/0 (6/1) AWG
Conductor - ACSR Str Size Range
1/0 (6/1) AWG
Conductor - AL Str Size
1/0 AWG
Conductor - AL Str Size Range
1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads