HUBBELL
YCARN
YCARN

YCAK29A2G1, Al compression lug, prefilled with PENETROX Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YCAK29A2G1

AL compression lug for joining AL and CU cable to transformer and equipment pads, Prefilled with PENETROX, 5.63 IN L.

Product details

General

Catalog Number

YCAK29A2G1

Die Index

317;705

Material

Aluminum Alloy, Cast

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810810262

UPC 12 Digit

7818108102622

Dimensions

Dimension - B Length fraction

5-5/8 in

Dimension - B Length inch

1.56 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.63 in

Dimension - Pad Width inch

1.25 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

4/0 AWG - 250 kcmil

Conductor - ACSR Str Size Range

4/0 AWG - 250 kcmil

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads