HUBBELL
YCARN
YCARN

YCAK34A2G3, Al compression terminal, 500 kcmil

Brand:

Burndy

Catalog ID:

YCAK34A2G3

Al Compression terminal, 500 kcmil 500 kcmil COMP, .56"stud, 6.55"L.

Features: Compression Terminal, Conductor Type: Copper, Aluminum Concentric And Compact, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U608, U786 Die, Y45 Tool, U608, U786 Die With PT-6515 Adapter, S786 Die, Y46 Tool, U608, U786 Die With PUADP-1 Adapter, P786 Die, Tongue Angle: Straight, Die Index: 608 Or 786

Product details

General

Application

For Copper, Aluminum Concentric And Compact

Catalog Number

YCAK34A2G3

Die Index

608;786

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

TERMINALS

Type

YCAK-A, Terminal

UPC

781810810309

UPC 12 Digit

7818108103099

Dimensions

Dimension - B Length fraction

6-1/2 in

Dimension - B Length inch

2.19 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

165 mm

Dimension - Length Overall inch

6.55 in

Dimension - Pad Width inch

1.50 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads