YCAKRN
YCAKRN

YCAK37R4N, Al compression lug, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YCAK37R4N

AL compression lug designed for terminating jumper loop and equiptment taps to switch pads and other substation switch yard apparatus, 8.09 IN L.

Features:Aluminum compression HYLUG , NEMA standard mounting holes,Installed with same dies as equivalent full-tension sleeves

Product details

General

Application
Used for terminating jumper loops and equipment taps at switchpads and other substation apparatus, or to YDW-R deadends.
Die Index
261
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
4 Hole NEMA
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
COMPRESSION TERMINAL
Type
YCAK-R-N
UPC
781810016763
UPC 12 Digit
7818100167633

Dimensions

Dimension - B Length inch
3.73 in
Dimension - Bolt Hole Size inch
0.5 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
206 mm
Dimension - Length Overall inch
8.09 in
Dimension - Pad Width inch
3 in

Conductor Related

Conductor - ACSR Str Size Range
477 kcmil (24-7,26-7,30-7 STR),556.5 kcmil (18-1 STR)
Conductor - AL Str Size
556.5 kcmil (19 STR)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads