YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB26AU2G1

Brand:

Burndy

Catalog ID:

YCB26AU2G1

Aluminum Cable CRIMPIT™, ACSR: 3 (6-1) AWG-1/0 (6-1) AWG, AL or CU: 2 AWG-2/0 AWG.

Product details

General

Die Index
O
Material
Aluminum
Material - Bail
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
CRIMPIT™
Type
Stirrups
UPC
781810014059
UPC 12 Digit
7818100140599

Dimensions

Dimension - F Width Center to Center inch
4.00 in
Dimension - Height inch
1.30 in
Dimension - L Length Overall mm
63 mm
Dimension - Length Overall inch
2.50 in

Conductor Related

Conductor - ACSR Str Size Range
3 (6-1) AWG-1/0 (6-1) AWG
Conductor - AL Str Size Range
2 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads