HUBBELL
YCB4U1_Photo_ColorCMYK
YCB4U1_Photo_ColorCMYK

YCB2U3G1, Cable CRIMPIT™, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al

Brand:

Burndy

Catalog ID:

YCB2U3G1

Cable CRIMPIT™, 6(6-1) AWG,-2(7-1) AWG ACSR, 6(7) AWG-3(7) AWG Cu or Al.

Product details

General

Catalog Number

YCB2U3G1

Die Index

O

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810014042

UPC 12 Digit

7818100140422

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.30 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

63.5 mm

Dimension - Length Overall inch

2.50 in

Dimension - Width inch

0.72 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - ACSR Str Size

6 (6-1) AWG;2 (7-1) AWG

Conductor - ACSR Str Size Range

6 (6-1) AWG-2 (7-1) AWG

Conductor - AL Str Size

6 AWG;3 AWG

Conductor - AL Str Size Range

6 AWG-3 AWG

Conductor - Copper Str Size

6 AWG;3 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings